infrastructure for a connected world

An image of Copper Patch Cord, Cat 5e (SD), 28 AWG, Orange CM/LSZH UTP Cable, 1m
UTP28CH0.5MOR


Category 5e performance, 28 AWG UTP patch cord with Pan-Plug™ Modular Plugs on each end. Orange. 0.5 meters.
Conductor Gauge (AWG) 28
Performance Level Category 5e
Overall Length (ft.) 1.64
Overall Length (m) 0.5
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Flammability Rating CM, LSZH-1 (60332-1)
Standards Met IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
Cable Color Orange
Length (ft.) 1.64
Termination End 1 Modular Plug
Termination End 2 Modular Plug
CE Compliant Yes
Nominal Cable Outside Diameter (In.) 0.15
Nominal Cable Outside Diameter (mm) 3.8
UL5A Listed No
Boot Color No Boot
Cable Length (ft.) 1.64
Cable Type U/UTP
Conductor Material Copper
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Operating Temperature 14°F to 167°F (-10°C to 75°C)
Part Features 100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch
RoHS Compliancy Status Compliant
Min. Order Qty. 1