infrastructure for a connected world

An image of Copper Patch Cord, Cat 5e (SD), 28 AWG, Yellow CM/LSZH UTP Cable, 1m
UTP28CH0.5MYL


Category 5e performance, 28 AWG UTP patch cord with Pan-Plug™ Modular Plugs on each end. Yellow. 0.5 meters.
Conductor Gauge (AWG) 28
Conductor Gauge (kcmil) NA
Performance Level Category 5e
Overall Length (In.) NA
Overall Length (ft.) 1.64
Overall Length (m) 0.5
Overall Length (mm) NA
Nominal Diameter (mm) NA
Wiring Scheme T568A
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 167
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Boot Color No Boot
Color Yellow
Sub Brand PanNet
Flammability Rating CM, LSZH-1 (60332-1)
Standards Met IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
Product Type Copper Patch Cord
Cable Color Yellow
Length (ft.) 1.64
Termination End 1 Modular Plug
Termination End 2 Modular Plug
CE Compliant Yes
Nominal Cable Outside Diameter (In.) 0.15
Nominal Cable Outside Diameter (mm) 3.8
UL5A Listed No
Cable Length (ft.) 1.64
Cable Type U/UTP
Conductor Material Copper
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Part Features 100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Measurement System Meters (Rest of World)