infrastructure for a connected world

An image of QN Switch Port Harness, Cat 6 28AWG Blue UTP CM/LSZH, 6 Cable, Modular Plugs to Cassette with Blue Jacks, 14ft
QPCSDB6XB14


QuickNet Switch Port Harness contructed of Category 6 (SD), UTP, CM/LSZH copper cable with Modular Plugs on one end and pre-terminated Cassette with Blue Jack Modules on the other end, Blue, 14 ft.
Overall Length (ft.) NA
Overall Length (m) NA
Number of Connector 1 Terminations NA
Number of Connector 2 Terminations NA
Flammability Rating CM, LSZH
Cable Color Blue
Cable Type U/UTP
Conductor Gauge (AWG) 28
Length (ft.) 14
Length (m) 4.3
Performance Level Category 6
Termination End 1 Modular Plugs
Termination End 1 - Color Clear
Termination End 2 Cassette
Termination End 2 - Color Blue
RoHS Compliancy Status Compliant
Min. Order Qty. 1