infrastructure for a connected world

An image of QN Switch Port Harness, Cat 6 28AWG Blue UTP CM/LSZH Cable, 6-Pack BU Plug Pack to Pre-terminated Cassette with Blue Jacks, 5ft
QPCSDBABB05


QuickNet Switch Port Harness contructed of Category 6 (SD), UTP, CM/LSZH copper cable with a 6-Pack, Blue Plug Pack on one end and pre-terminated Cassette with Blue Jack Modules on the other end, Blue, 5 ft.
Overall Length (ft.) 5
Overall Length (m) 1.5
Flammability Rating CM, LSZH
Cable Color Blue
Cable Type U/UTP
Conductor Gauge (AWG) 28
Length (ft.) 5
Performance Level Category 6
Termination End 1 6-Pack, Plug Pack
Termination End 1 - Color Blue
Termination End 2 Cassette
Termination End 2 - Color Blue
RoHS Compliancy Status Compliant
Min. Order Qty. 1