infrastructure for a connected world

An image of QN Cable Assembly, Cat 6A (SD), White Cable/Black Jacks, LSZH, UTP, Cass-Cass, 13m
QXLXCLCLXX13M0


QuickNet Cable Assembly constructed of TX6A-SD 10GigUTP LSZH Cable with pre-terminated cassettes that include TX6A 10Gig UTP Jack Modules on each end.
NoteAvailable in EMEA region. Contact customer service for region availability.
Performance Level Category 6A
Flammability Rating LSZH
Cable Color White
Termination End 1 Cassette
Termination End 1 - Color Black
Termination End 2 Cassette
Termination End 2 - Color Black
Length (ft.) 42.65
Length (m) 13.0
Application Applications in the data centre, QuickNet termination options & common configurations, specifying options, measuring for lengths and selecting QuickNet part numbers
CE Compliant Yes
Cable Type U/UTP
Part Features Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding
Standards Exceed requirements of ANSI/TIA-568-C.2, ISO 110801 Category 6A/Class EA Edition 2.1, and IEEE 802.3an standard for supporting 10GBASE-T requirements
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1