infrastructure for a connected world

An image of QN Cable Assembly, Cat 6A, White Cable/Black Jacks, LSZH, S/FTP, Cass-Cass, 10m
QHLXCLCLXX10M0


QuickNet Cable Assembly made of Category 6A S/FTP LSZH Cable with pre-terminated cassettes that include TX6A 10Gig Shielded Jack Modules on each end, 10 meters.
NoteAvailable in EMEA region. Contact customer service for region availability.
Overall Length (ft.) 32.81
Overall Length (m) 10
Color White
Flammability Rating LSZH
Standards Met Exceed requirements of ANSI/TIA-568-C.2, ISO 110801 Category 6A/Class EA Edition 2.1, and IEEE 802.3an standard for supporting 10GBASE-T requirements
Performance Level Category 6A
Cable Type S/FTP
Cable Color White
Termination End 1 Cassette
Termination End 1 - Color Black
Termination End 2 Cassette
Termination End 2 - Color Black
Length (ft.) 32.81
Application Applications in the data centre, QuickNet termination options & common configurations, specifying options, measuring for lengths and selecting QuickNet part numbers
CE Compliant Yes
Part Features Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding
RoHS Compliancy Status Compliant
Min. Order Qty. 1