infrastructure for a connected world

An image of QN Cable Assembly, Cat 6, White Cable/Blue Jacks, LSZH, UTP, Cass-Cass, 20m
QCLWCBCBXX20M0


QuickNet Cable Assembly made of Category 6 UTP LSZH Cable with pre-terminated TX6 PLUS UTP Jack Module Cassettes on each end.
Performance Level Category 6/Class E
Flammability Rating LSZH
Cable Color White
Termination End 1 Cassette
Termination End 1 - Color Blue
Termination End 2 Cassette
Termination End 2 - Color Blue
Length (ft.) 65.62
Length (m) 20.0
Application Applications in the data centre, QuickNet termination options & common configurations, specifying options, measuring for lengths and selecting QuickNet part numbers
CE Compliant Yes
Cable Type U/UTP
Part Features Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding
Standards Exceed requirements of ANSI/TIA-568-C.2, ISO 110801 Category 6A/Class EA Edition 2.1, and IEEE 802.3an standard for supporting 10GBASE-T requirements
RoHS Compliancy Status Compliant
Min. Order Qty. 1