infrastructure for a connected world

An image of Netkey Cat6A Patch Cord, CM/LSZH, Blue, 10 feet
NK6APC10BU


Netkey copper patch cord, category 6A, CM/LSZH, 10 ft., blue UTP cable.
Conductor Gauge (AWG) 26 AWG
Performance Level Category 6A
Overall Length (ft.) 10
Overall Length (m) 3
Wiring Scheme T568B
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) NA
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) NA
Minimum Storage Temperature (°F) NA
Color Blue
Flammability Rating CM, LSZH-1 (60332-1)
Standards Met PoE, PoE+
Application 10GBASE-T Ethernet, Wireless deployment, Power over Ethernet and Video streaming
Boot Color Clear
CE Compliant Yes
Cable Color Blue
Cable Length (In.) 393.7
Cable Length (ft.) 32.8
Cable Length (m) 10
Cable Length (mm) 10000
Cable Type F/UTP
Length (ft.) 10.00
Material Copper
Operating Temperature 14F to 140F (-10C to 60C)
Part Features 100% performance tested for wiremap, NEXT, and return loss, Integral pair manager, Patented tangle free latch, Slender strain relief boot with a variety of colors and lengths available.
Termination End 1 Modular Plug
Termination End 2 Modular Plug
RoHS Compliancy Status Compliant
Min. Order Qty. 1