infrastructure for a connected world

An image of Netkey Cat6A Patch Cord, CM/LSZH, Blue, 10 meter
NK6APC10MBU


Netkey copper patch cord, category 6A, CM/LSZH, 10 meters, blue UTP cable.
AWG Size 26 AWG
Application 10GBASE-T Ethernet, Wireless deployment, Power over Ethernet and Video streaming
BMEcat - Type of Connector RJ45 8(8)
Boot Color Clear
CE Compliant Yes
Cable Color Blue
Cable Length Meters
Cable Type F/UTP
Color Blue
Flammability Rating CM, LSZH-1 (60332-1)
Length (ft.) 32.81
Length (m) 10.0
Material Copper
Operating Temperature 14F to 140F (-10C to 60C)
Part Features 100% performance tested for wiremap, NEXT, and return loss, Integral pair manager, Patented tangle free latch, Slender strain relief boot with a variety of colors and lengths available.
Performance Level Category 6A
Standards PoE, PoE+
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Termination End 1 Modular Plug
Termination End 2 Modular Plug
Wiring Scheme T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1