infrastructure for a connected world

An image of NK Copper Patch Cord, Category 6, Black UTP Cable, 10 Feet
NK6PC10BLY


Netkey copper patch cord, category 6, 10 ft., black UTP cable.
Conductor Gauge (AWG) Standard 24 AWG
Performance Level Category 6
Overall Length (ft.) 10
Overall Length (m) 3
Wiring Scheme T568B
Maximum Storage Temperature (°F) 158
Color Green
Flammability Rating CM
Length (ft.) 10.00
Boot Color Clear
CE Compliant Yes
Operating Temperature 14F to 140F (-10C to 60C)
Cable Length (m) 10
Termination End 1 Modular Plug
Termination End 2 Modular Plug
Application Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), and 1000BASE-T (Gigabit Ethernet), 155 Mb/s ATM, 622 Mb/s ATM, 1.2 Gb/s ATM, Token Ring 4/16, Voice over internet protocol (VoIP)
Cable Color Black
Cable Length (In.) 393.7
Cable Length (ft.) 32.8
Cable Length (mm) 10000
Cable Type U/UTP
Part Features 100% performance tested, Patented tangle free latch, Slender strain relief boot, Identification and Variety of color and lengths available
RoHS Compliancy Status Compliant
Min. Order Qty. 1