infrastructure for a connected world

An image of NK Copper Patch Cord, Category 6, Green UTP Cable, 10 Feet
NK6PC10GRY


Netkey copper patch cord, category 6, 10 ft., green UTP cable.
Length (ft.) 10.00
Length (m) 3.0
Color Green
Boot Color Clear
Wiring Scheme T568B
Flammability Rating CM
AWG Size Standard 24 AWG
CE Compliant Yes
Operating Temperature 14F to 140F (-10C to 60C)
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Cable Length Feet
Termination End 1 Modular Plug
Termination End 2 Modular Plug
Application Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), and 1000BASE-T (Gigabit Ethernet), 155 Mb/s ATM, 622 Mb/s ATM, 1.2 Gb/s ATM, Token Ring 4/16, Voice over internet protocol (VoIP)
Cable Color Green
Cable Type U/UTP
Part Features 100% performance tested, Patented tangle free latch, Slender strain relief boot, Identification and Variety of color and lengths available
Performance Level Category 6/Class E
RoHS Compliancy Status Compliant
Min. Order Qty. 1