infrastructure for a connected world

An image of NK Copper Patch Cord, Category 5e, Off White UTP Cable, 10ft
NK5EPC10Y


Netkey copper patch cord, category 5e, 10 ft., off white UTP cable.
Conductor Gauge (AWG) Standard 24 AWG
Performance Level Category 5e
NoteNK5EPC10Y replaces NK5EPC10
Overall Length (ft.) 10
Overall Length (m) 3
Wiring Scheme T568A
Maximum Storage Temperature (°F) 158
Color Green
Flammability Rating CM
Length (ft.) 10.00
Boot Color No Boot
CE Compliant Yes
Operating Temperature 14F to 140F (-10C to 60C)
Cable Length (m) 10
Termination End 1 Modular Plug
Termination End 2 Modular Plug
Application Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), and 1000BASE-T (Gigabit Ethernet), 155 Mb/s ATM, 622 Mb/s ATM, 1.2 Gb/s ATM, Token Ring 4/16, Voice over internet protocol (VoIP)
Cable Color Off White
Cable Length (In.) 393.7
Cable Length (ft.) 32.8
Cable Length (mm) 10000
Part Features 100% performance tested, Patented tangle free latch, Identification and Variety of color and lengths available
RoHS Compliancy Status Compliant
Min. Order Qty. 1