infrastructure for a connected world

An image of NK Copper Patch Cord, Category 5e, Black UTP Cable, 14ft

Netkey copper patch cord, category 5e, 14 ft., black UTP cable.
Length (ft.) 14.00
Length (m) 4.3
Color Black
Boot Color No Boot
Wiring Scheme T568A
Flammability Rating CM
AWG Size Standard 24 AWG
CE Compliant Yes
Operating Temperature 14F to 140F (-10C to 60C)
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Cable Length Feet
Termination End 1 Modular Plug
Termination End 2 Modular Plug
Application Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), and 1000BASE-T (Gigabit Ethernet), 155 Mb/s ATM, 622 Mb/s ATM, 1.2 Gb/s ATM, Token Ring 4/16, Voice over internet protocol (VoIP)
BMEcat - Type of Connector RJ45 8(8)
Cable Color Black
Part Features 100% performance tested, Patented tangle free latch, Identification and Variety of color and lengths available
Performance Level Category 5e
RoHS Compliancy Status Compliant
Min. Order Qty. 1