infrastructure for a connected world

An image of NK Copper Patch Cord, Category 5e, Blue UTP Cable, 14ft
NK5EPC14BUY


Netkey copper patch cord, category 5e, 14 ft., blue UTP cable.
Conductor Gauge (AWG) Standard 24 AWG
Performance Level Category 5e
NoteNK5EPC14BUY replaces NK5EPC14BU
Overall Length (ft.) 14
Overall Length (m) 4.3
Wiring Scheme T568A
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) NA
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) NA
Minimum Storage Temperature (°F) NA
Color Blue
Flammability Rating CM
Length (ft.) 14.00
Boot Color No Boot
CE Compliant Yes
Operating Temperature 14F to 140F (-10C to 60C)
Cable Length (m) 1
Termination End 1 Modular Plug
Termination End 2 Modular Plug
Application Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), and 1000BASE-T (Gigabit Ethernet), 155 Mb/s ATM, 622 Mb/s ATM, 1.2 Gb/s ATM, Token Ring 4/16, Voice over internet protocol (VoIP)
Cable Color Blue
Cable Length (In.) 39.37
Cable Length (ft.) 3.3
Cable Length (mm) 100
Part Features 100% performance tested, Patented tangle free latch, Identification and Variety of color and lengths available
RoHS Compliancy Status Compliant
Min. Order Qty. 1