infrastructure for a connected world

An image of NK Copper Patch Cord, Category 5e, Green UTP Cable, 14ft
NK5EPC14GRY


Netkey copper patch cord, category 5e, 14 ft., green UTP cable.
Conductor Gauge (AWG) Standard 24 AWG
Conductor Gauge (kcmil) NA
Performance Level Category 5e
Overall Length (In.) NA
Overall Length (ft.) 14
Overall Length (m) 4.3
Overall Length (mm) NA
Nominal Diameter (mm) NA
Wiring Scheme T568A
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) NA
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) NA
Minimum Storage Temperature (°F) NA
Boot Color No Boot
Color Green
Sub Brand NetKey
Flammability Rating CM
Standards Met PoE, PoE+
Product Type NetKey Category 5e Patch Cord
Length (ft.) 14.00
CE Compliant Yes
Operating Temperature 14F to 140F (-10C to 60C)
Cable Length (m) 1
Termination End 1 Modular Plug
Termination End 2 Modular Plug
Application Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), and 1000BASE-T (Gigabit Ethernet), 155 Mb/s ATM, 622 Mb/s ATM, 1.2 Gb/s ATM, Token Ring 4/16, Voice over internet protocol (VoIP)
Cable Color Green
Cable Length (In.) 39.37
Cable Length (ft.) 3.3
Cable Length (mm) 100
Part Features 100% performance tested, Patented tangle free latch, Identification and Variety of color and lengths available
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Measurement System Feet (USA Only)