infrastructure for a connected world

An image of Multi-function Clip for Drop Wire or Flange; Fits EMT 1"; Fits Rigid/IMC 1"
P4Z3416M


Multi-function clip for drop wire or flange, fits EMT 1", fits Rigid/IMC 1", no static load rating -- for positioning only.
Product Type Multi-function
Overall Length (In.) NA
Overall Length (mm) NA
Color Metallic
Overall Width (In.) NA
Overall Width (mm) NA
Overall Height (In.) NA
Overall Height (mm) NA
Maximum Bundle Width (In.) NA
Maximum Bundle Width (mm) NA
Mounting Hole Diameter (mm) NA
Maximum Compatible Panel Thickness (In.) NA
Maximum Compatible Panel Thickness (mm) NA
Vertical Static Load Capacity (kg) NA
Vertical Static Load Capacity (lb) NA
Horizontal Static Load Capacity (kg) NA
Horizontal Static Load Capacity (lb) NA
Application Multi-function clip used to secure conduit to drop wire or rod
Compatible EMT Size 1.00
Compatible Rigid/IMC Size 1.00
Flange Thickness (In.) 1/8 - 3/8
Part Features Includes Snap Close Conduit Clip
RoHS Compliancy Status Compliant
Min. Order Qty. 400