infrastructure for a connected world

An image of Box Support Assembly for 1/2"-3/4" EMT/Rigid/IMC with #12 Wire through 1/4" Rod
P812MB18


Box support assembly for 1/2 - 3/4 EMT/Rigid/IMC conduit for use with #12 wire through 1/4 rod.
Application (1) Secure 3/8" Conduit (Mc/Ac Cable) and 4" Square Boxes to Most Structures (2) Provide 3/8" Conduit (Mc/Ac Cable) Support on Both Sides of Electrical Box
Product Type Box Support Assembly
Standards Met RoHS Compliant
Mount Method Rod
Maximum Compatible Conduit Size (In.) 0.75
Maximum Compatible Conduit Size (mm) 19.05
Maximum Compatible Rod Size (In.) 0.25
Maximum Compatible Rod Size (mm) 6.35
Part Features Attach to drop wire
RoHS Compliancy Status Compliant
Min. Order Qty. 300