infrastructure for a connected world

An image of OM2 12-fiber, LC duplex adapter (Color and split sleeve dictated by fiber type), Modified Method A (flipped-pairs),standard loss
FC25N-12-10AF


OM2 12-fiber cassette, LC duplex adapter (Color and split sleeve dictated by fiber type), Modified Method A (flipped-pairs), standard loss
OM Obsolete CodeOBSOLETE
Fiber Type OM2
Number of Fibers 12
Connector 1 Type LC Duplex
Connector 2 Type MPO Male
Overall Width (mm) 89
Overall Depth (mm) 125
Overall Height (mm) 35
Product Type Opticom LC Cassette
Performance Level OM2
Application Application areas include key elements as specified in Data Center Cabling Standard TIA 942 cross connects in main, horizontal, and equipment distribution areas.
Compatible Fiber OM2 50/125µm
Maximum Overall Height (mm) 35.0
Number of Rack Spaces NA
Part Features Quick and easy deployment in high density applications and provide efficient utilization of rack space and design flexibility.
RoHS Compliancy Status Compliant
Min. Order Qty. 1