infrastructure for a connected world

An image of OM2 12-fiber, LC duplex adapter (Color and split sleeve dictated by fiber type), Standard Method A, standard loss
FC25N-12-10AS


OM2 12-fiber cassette, LC duplex adapter (Color and split sleeve dictated by fiber type), Standard Method A, standard loss
OM Obsolete CodeOBSOLETE
Fiber Type OM2
Number of Fibers 12
Connector 1 Type LC Duplex
Connector 2 Type MPO Male
Maximum Connector Insertion Loss (dB) 0.75
Minimum Connector Return Loss (dB) 20
Sub Brand Opticom
Standards Met Meets or exceeds TIA/EIA-568-C.3 performance requirements. Supports IEEE 802.3ae and ANSI T11.2 (Fiber Channel) channel and link specifications. Compliant with ROHS 2002/95/EC.
Product Type LC Cassette
Maximum Overall Height (mm) 35.0
Number of Rack Spaces NA
Part Features Quick and easy deployment in high density applications and provide efficient utilization of rack space and design flexibility.
RoHS Compliancy Status Compliant
Min. Order Qty. 1