infrastructure for a connected world

An image of OM1 6-fiber, SC duplex adapter, standard loss, (color and split sleeve dictated by fiber type), Modified Method A (flipped-pairs)
FC26N-06-03AF


OM1 6-fiber cassette, SC duplex adapter, standard loss, (color and split sleeve dictated by fiber type), Modified Method A (flipped-pairs)
Fiber Type OM1
Number of Fibers 6
Connector 1 Type SC Duplex
Connector 2 Type MPO Male
Overall Width (mm) 89
Overall Depth (mm) 125
Overall Height (mm) 35
Product Type Opticom SC Cassette
Performance Level OM1
Application Application areas include key elements as specified in Data Center Cabling Standard TIA 942 cross connects in main, horizontal, and equipment distribution areas.
Compatible Fiber OM1 62.5/125µm
Maximum Overall Height (mm) 35.0
Number of Rack Spaces NA
Part Features Quick and easy deployment in high density applications and provide efficient utilization of rack space and design flexibility.
RoHS Compliancy Status Compliant
Min. Order Qty. 1