infrastructure for a connected world

An image of Rack Mount Fiber Enclosure 1RU
FCE1U


The Panduit® Opticom® Rack Mount Fiber Enclosure ensures network reliability by housing, organizing, managing and protecting fiber optic cable, terminations, splices, connectors and patch cords using up to 4 FAP or FMP adapter panels for maximum patch field density. Because of this versatility, the enclosure is able to serve as a transition from backbone cabling to distribution switching, an interconnect to active equipment, or as a cross-connect or interconnect in a main or horizontal distribution area. Users can even easily access the fibers through a slide-out, tilt-down drawer, while rear cable management maintains proper slacking and spooling. Steel, 1 RU, 4 ports, 1.73"H x 17.60"W x 16.30"D (43.9mm x 447.0mm x 414.0mm), Black, 1pc.
Overall Depth (In.) 16.3
Overall Depth (mm) 414
Overall Height (In.) 1.73
Overall Height (mm) 43.9
Color Black
Number of Rack Spaces 1
RoHS Compliancy Status Compliant
Min. Order Qty. 1