FCE1UAHolds up to four QuickNet™ Cassettes, FAP adapter panels, or FOSM splice modules. Open access version of FCE1U enclosure. Dimensions: 1.73"H x 17.60"W x 16.30"D (43.9mm x 447.0mm x 414.0mm)
|
Color | Black |
Depth (In.) | 16.30 |
Depth (mm) | 414.0 |
Height (In.) | 1.73 |
Height (mm) | 43.9 |
No. of Rack Spaces | 1 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498302962 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.3686 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | FCE1U Product Page | US English | 113 KB |
Installation Documents | Opticom QuickNet Rack Mount Fiber Cassette Enclosures: FS006D | US English | 1066 KB |
Part Drawings | Fiber Cassette Open Access Enclosure 1 RU | US English | 167 KB |
Specification Sheets | QuickNet MTP Fiber Cassettes: WW-FBSP37 | US English | 197 KB |
Specification Sheets | Rack Mount Fiber Enclosures: WW-FBSP40 | US English | 364 KB |
Specification Sheets | Opticom® Fiber Adapter Panels (FAPs): FBSP112--WW-ENG | US English | 713 KB |
Specification Sheets | Opticom® Rack Mount Fiber Enclosures: FBSP119--WW-ENG | US English | 430 KB |