FMT2AMount with CFAPPBL2A angled fiber adapter patch panel to hold up to eight FAP or FMP adapter panels. Dimensions: 3.48"H x 17.16"W x 11.16"D (88.3mm x 433.3mm x 283.5mm)
|
Product Type | Fiber Tray |
Number of Rack Units | 2 |
Overall Width (In.) | 15.05 |
Overall Width (mm) | 382.2 |
Overall Depth (In.) | 11.16 |
Overall Depth (mm) | 283.5 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.1 |
Standards Met | RoHS compliant |
Sub Brand | Opticom |
Application | Fiber Optic Cable Management |
Color | Black |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498300877 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.5796 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | Catalog Cut Sheet - FMT1 Product Page | US English | 236 KB |
Installation Documents | Opticom QuickNet Rack Mount Angled Fiber Cassette Enclosures: FS007A | US English | 661 KB |
Part Drawings | Part Drawings - PDF - CFAPPBL2A dwg_2 | US English | 80 KB |
Part Drawings | Part Drawings - PDF - FMT2A dwg | US English | 78 KB |
Part Drawings | Part Drawings - PDF - FMT2A dwg_15 | US English | 78 KB |
Press Releases | Press Release - Product Announcement Angled Fiber Trays and Patch Panels brw | US English | 31 KB |
Specification Sheets | Specification Sheet - WW-FBSP39 (Opticom FO Patch Panels Trays) WEB | US English | 235 KB |