infrastructure for a connected world

An image of Rack Mount Fiber Enclosure 2 RU
FRME2


The Panduit® Opticom® Rack Mount Fiber Enclosure ensures network reliability by housing, organizing, managing and protecting up to 144 fiber optic cable, terminations, splices, connectors and patch cords using up to 6 FAP or FMP adapter panels. Because of this versatility, the enclosure is able to serve as a transition from backbone cabling to distribution switching, an interconnect to active equipment, or as a cross-connect or interconnect in a main or horizontal distribution area. Users can even easily access the fibers through a front pullout drawer. Steel, 2 RU, 6 ports, 3.45"H x 17.16"W x 11.80"D (87.6mm x 435.9mm x 299.7mm), Black, 1pc.
Product Type Fiber Optic Rack Mount Enclosure
Number of Rack Units 2
Color Black
Sub Brand QuickNet
RoHS Compliancy Status Compliant
Min. Order Qty. 1