infrastructure for a connected world

An image of OM3 128-fiber, Brocade-type labeling HDQ cassette, 1 RU angled profile, standard loss, 8-fiber MTP to Duplex LC - modified method A; pair-flipped
F1ABXN-1B08-10F


QuickNet HDQ Series High Density Fiber Optic Cassette, OM3 128-fiber, Brocade-type labeling, 1 RU angled profile, standard loss, 8-fiber MTP
Fiber Type OM3
Number of Fibers 128
Material Zirconia ceramic
Adapter Color Aqua
Connector 1 Type LC Duplex
Connector 2 Type MPO Male
Overall Width (In.) 17.4
Overall Width (mm) 440.82
Overall Depth (In.) 8.4
Overall Depth (mm) 214.88
Overall Height (In.) 1.7
Overall Height (mm) 43.69
Maximum Connector Insertion Loss (dB) 0.75
Minimum Connector Return Loss (dB) 26
Standards Met Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIC/EIA-568-C.1, supports IEEE 802.3ae and ANSI T11.2, exceeds TIA/EIA-455-21A, RoHS Complaint
Product Type High Density Cassette
Application Cable Management in High-Density Network
Color Aqua
Fiber Diameter (µm) 50
Sub Brand QuickNet
Performance Level Standard
Compatible Fiber OM3 50/125µm
Number of Rack Spaces 1
RoHS Compliancy Status Compliant
Min. Order Qty. 1