infrastructure for a connected world

An image of OM3 128-fiber, Brocade-type labeling HDQ cassette, 1 RU angled profile, optimized loss, 8-fiber MTP to Duplex LC - method A, pair-flipped
F1ABXO-1B08-10F


QuickNet HDQ Series High Density Fiber Optic Cassette, OM3 128-fiber, Brocade-type labeling, 1 RU angled profile, optimized loss, 8-fiber MTP to Duplex LC - method A, pair-flipped
OM Obsolete CodeOBSOLETE
Fiber Type OM3
Connection Type LC
Sub Brand QuickNet
Number of Fibers 128
Connector 1 Type LC Duplex
Material Zirconia ceramic
Adapter Color Aqua
Connector 2 Type MPO Male
Maximum Connector Insertion Loss (dB) 0.5
Minimum Connector Return Loss (dB) 26
Overall Width (In.) 17.4
Overall Width (mm) 440.8
Overall Depth (In.) 8.4
Overall Depth (mm) 214.9
Overall Height (In.) 1.7
Overall Height (mm) 43.7
Standards Met Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIC/EIA-568-C.1, RoHS Complaint. Supports IEEE 802.3ae (10 Gigabit Ethernet) and ANSI T11.2 (Fiber Channel) channel and link specifications. MTP* connector exceeds TIA/EIA-455-21A: 1000 mating cycles (multimode).
Product Type High Density Cassette
Application Cable Management in High-Density Network
Color Aqua
Fiber Diameter (µm) 50
RoHS Compliancy Status Compliant
Min. Order Qty. 1