infrastructure for a connected world

An image of Mini-Com Keyed (A-BL) Duplex LC Adapter Module (BL)
CMDABLLCZBL


Module supplied with one LC (keyed A black) SFF duplex fiber optic adapter with zirconia ceramic split sleeves, Black.
Sub Brand Mini-Com
Body Style Duplex
Fiber Type OM1, OM2, OM3, OM4, OS2, SignatureCore/OM4+
Material Zirconia ceramic
Overall Length (In.) 1.82
Overall Length (mm) 46.2
Standards Met RoHS Compliant
Product Type LC Keyed Adapter Module
Application Design of secure, modular, end-to-end connectivity for communication and computing elements from the data center to the workstation.
Color Black
Module Color Black
Connection Type Keyed LC
RoHS Compliancy Status Compliant
Min. Order Qty. 10