infrastructure for a connected world

An image of 40GbE-10GbE QuickNet SFQ cassette with OM3 fiber, standard loss, 8-fiber total, front LC duplex aqua adapter, rear male MTP (pins); method B connectivity
FQ3XN-08-10NMBN


OM3 8-fiber 40GbE-E SFQ Cassette with front LC duplex aqua adapters, Standard loss, rear male MTP (pins); Method B connectivity.
Fiber Type OM3
Number of Fibers 8
Connector 1 Type LC Duplex
Connector 2 Type MPO Male
Maximum Connector Insertion Loss (dB) 0.75
Minimum Connector Return Loss (dB) 26
Sub Brand SFQ
Standards Met Meets or exceeds TIA/EIA-568-C.3 performance requirements. Supports IEEE 802.3ba (40/100 Gigabit Ethernet). RoHS compliant.
Product Type SFQ Cassette
Maximum Overall Height (mm) 21.0
Number of Rack Spaces NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1