infrastructure for a connected world

An image of 40G-10G QuickNet SFQ cassette with OM3 fiber, optimized low loss, 8-fiber total, front LC duplex aqua adapter, rear male MTP (pins); method B connectivity
FQ3XO-08-10NMBN


40G-10G QuickNet SFQ cassette with OM3 fiber, optimized low loss, 8-fiber total, with front LC duplex aqua adapter, rear male MTP (pins); Method B connectivity.
Fiber Type OM3
Number of Fibers 8
Connector 1 Type LC Duplex
Connector 2 Type 8F Male MPO
Fiber Diameter (nm) NA
Overall Width (In.) NA
Overall Width (mm) 106
Overall Depth (In.) NA
Overall Depth (mm) 128
Overall Height (In.) NA
Overall Height (mm) 21
Maximum Connector Insertion Loss (dB) NA
Minimum Connector Return Loss (dB) NA
Product Type SFQ Cassette
Performance Level OM3
Compatible Fiber Optimized OM3 50/125µm
Maximum Overall Height (mm) 21.0
Number of Rack Spaces NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1