infrastructure for a connected world

An image of 12-fiber QN SFQ cassette, OM2 (50/125µm); Standard Loss; Duplex LC to MTP; modified Method A, pair flipped
FQ5N-12-10AF


12-fiber QN SFQ cassette, six LC duplex adapters to MTP
OM Obsolete CodeOBSOLETE
Fiber Type OM2
Number of Fibers 12
Connector 1 Type LC Duplex
Connector 2 Type MPO Male
Overall Width (mm) 106
Overall Depth (mm) 128
Overall Height (mm) 21
Product Type SFQ Cassette
Performance Level OM2
Compatible Fiber OM2 50/125µm
Maximum Overall Height (mm) 21.0
Number of Rack Spaces NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1