infrastructure for a connected world

An image of Polyethylene Sign, 10" W x 7" H, CAUTION Header, Legend DO NOT OPERATE WITHOUT GUARDS,  Black/Yellow, 1/Card, 1 Sign/Pack
PRS0710C97


Polyethylene sign, 7.0" H x 10.0" W, caution header, 'Do not operate without guards' (legend), rigid polyethylene, black/yellow, 1 sign/card, 1 card/package.
Product Type Safety Signs
Material Rigid Polyethylene
Overall Width (In.) 10
Overall Width (mm) 254
Overall Height (In.) 7
Overall Height (mm) 177.8
Legend Do Not Operate Without Guards
Legend Color Black/Yellow
Overall Size W x H (In.) 10.00 x 7.00
Sign Header CAUTION
Signs Per Card 1
RoHS Compliancy Status Compliant
Min. Order Qty. 1