infrastructure for a connected world

An image of Outdoor Number, Vinyl,
PVL100BY-7-Y


Vinyl number, 1.00" (25.4mm) legend height, 1.50" (38.1mm) height, '7' (legend), black/yellow, vinyl, 10 markers/card, 25 cards/package.
Material Vinyl
NotePVL100BY-7-Y replaces PVL100BY-7
Overall Width (In.) 0.88
Overall Width (mm) 22.4
Overall Height (In.) 1.5
Overall Height (mm) 38.1
Legend Height (In.) 1
Legend Height (mm) 25.4
Color Black/Yellow
Legend 7
Legend Color Black/Yellow
Markers Per Page 10
Overall Size W x H (In.) 0.88 x 1.50
Type Number
RoHS Compliancy Status Compliant
Min. Order Qty. 5