infrastructure for a connected world

An image of ISO Label, Vinyl, Eye Protection symbol, 2"Dia., 5/card, 10 cards/pk, WH/BU
PESG-C-2


ISO pictogram, 1.97" (50.0mm) marker diameter, eye protection must be worn symbol, vinyl adhesive, white/blue, 5 marker/card, 10 cards/package.
Product Type ISO Labels
Material Vinyl Adhesive
Legend EYE PROTECTION MUST BE WORN Symbol
Overall Height (mm) 102
Color White/Blue
Label Style Round Shaped Label
Marker Diameter (In.) 1.97
Marker Diameter (mm) 50.0
Number of Markers per Card 5
RoHS Compliancy Status Compliant
Min. Order Qty. 10