infrastructure for a connected world

An image of Solar, Self-Laminating Label, 2.00" x 4.00" (50.8mm x 101.6mm), Warning Header, "Photovoltaic Power Source" Legend, Red/White on Clear.
SSL0204-PPS


Solar label, 2.0" H x 4.0" W (50.8mm x 101.6mm), warning header, 'Photovoltaic power source' (legend), polyvinylidene, white/red, 250 labels/roll, 1 roll/package.
Product Type Solar Label
Material Polyvinylidene
Legend WARNING PHOTOVOLTAIC POWER SOURCE
Overall Height (In.) 2
Overall Height (mm) 50.8
Overall Width (mm) 101.6
Color White/Red
Application Conduit and Pathways
Labels Per Roll 250
Overall Size W x H (In.) 2.00 x 4.00
Sign Header WARNING
Type Pre-Printed Self-Laminating
RoHS Compliancy Status Compliant
Min. Order Qty. 1