infrastructure for a connected world

An image of Solar Label, 4.00" x 2.00", AC Disconnect.
C400X200SP1-AD


Super-tack solar label, 2.0" H x 4.0" W (50.8mm x 101.6mm), 'Photovoltaic ac disconnect...' (legend), polyester, white/red, 50 labels/roll,1 roll/package.
Product Type Solar Label
Material Polyester
Legend VOLTAGE AND CURRENT RATINGS
Overall Height (In.) 2
Overall Height (mm) 50.8
Overall Width (In.) 4
Overall Width (mm) 101.6
Color White/Red
Application AC Disconnect
Labels Per Roll 50
Overall Size W x H (In.) 4.00 x 2.00
Type Print On-Demand
RoHS Compliancy Status Compliant
Min. Order Qty. 50