infrastructure for a connected world

An image of Solar Label, 4.00" x 4.00", DC Disconnect and Combiner.
C400X400SP1-DD


Super-tack solar label, 4.0" H x 4.0" W (101.6mm x 101.6mm), 'Photovoltaic dc disconnect...' (legend), polyester, white/red, 50 labels/roll, 1 roll/package.
Product Type Solar Label
Material Polyester
Legend VOLTAGE AND CURRENT RATINGS
Overall Height (In.) 4
Overall Height (mm) 101.6
Overall Width (In.) 4
Overall Width (mm) 101.6
Application DC Disconnect and Combiner
Color White/Red
Labels Per Roll 50
Overall Size W x H (In.) 4.00 x 4.00
Type Print On-Demand
RoHS Compliancy Status Compliant
Min. Order Qty. 50