infrastructure for a connected world

An image of Solar, Label, Thermal, 3.00" x 1.50", Super-Tack Adhesive Backed, Warning Header.
PPS0103WSL1-SLC


Solar label, 1.5" H x 3.0" W (38.1mm x 76.2mm), warning header, 'Electrical shock hazard solar load controller' (legend), polyester adhesive, white/red, 50 labels/roll, 50 roll/package.
Product Type Solar Label
Material Polyester Adhesive
Legend WARNING - ELECTRICAL SHOCK HAZARD - SOLAR LOAD CONTROLLER
Overall Height (In.) 1.5
Overall Height (mm) 38.1
Color White/Red
Application Load Controller
Labels Per Roll 50
Overall Size W x H (In.) 3.00 x 1.50
Sign Header WARNING
Type Pre-Printed
RoHS Compliancy Status Compliant
Min. Order Qty. 50