infrastructure for a connected world

An image of Solar, Laminated Polyester, 1.50" X 3.00" (38.1mm X 76.2mm), "Electrical Shock Hazard ….."  Legend, Black/Orange on White
PPS0103WSL1-W09


Solar label, 1.5" H x 3.0" W (38.1mm x 76.2mm), warning header, 'Electrical shock hazard ac/dc inverter' (legend), polyester adhesive, orange header and black/white, 50 labels/roll, 1 roll/package.
Product Type Solar Label
Material Polyester Adhesive
Legend ELECTRICAL SHOCK HAZARD, AC/DC INVERTER
Overall Height (In.) 1.5
Overall Height (mm) 38.1
Application Inverter
Color Black/Orange/White
Labels Per Roll 50
Overall Size W x H (In.) 3.00 x 1.50
Sign Header WARNING
Type Pre-Printed, Non-Reflective
RoHS Compliancy Status Compliant
Min. Order Qty. 50