infrastructure for a connected world

An image of Over-Laminate Clear Component Label 3.00" x 1.50"
C300X150SL1-OL


Over-laminate label, 1.5" H x 3.0" W (38.1mm x 76.2mm), no legend, clear laminate sheets, 250 labels/roll.
Color Clear
Material Laminate
Overall Width (In.) 3
Overall Width (mm) 76.2
Overall Height (In.) 1.5
Overall Height (mm) 38.1
Application Additional Abrasion and UV Protection
Labels Per Roll 250
Legend Blank
Overall Size W x H (In.) 3.00 x 1.50
Type Label Overlaminate
RoHS Compliancy Status Compliant
Min. Order Qty. 250