infrastructure for a connected world

An image of Over-Laminate Clear Component Label 4.00" x 2.00"
C400X200SL1-OL


Over-laminate label, 2.0" H x 4.0" W (50.8mm x 101.6mm), no legend, clear laminate sheets, 250 labels/roll.
Color Clear
Material Laminate
Overall Width (In.) 4
Overall Width (mm) 101.6
Overall Height (In.) 2
Overall Height (mm) 50.8
Product Type Label
Application Additional Abrasion and UV Protection
Labels Per Roll 250
Legend Blank
Overall Size W x H (In.) 4.00 x 2.00
Type Label Overlaminate
RoHS Compliancy Status Compliant
Min. Order Qty. 250