infrastructure for a connected world

An image of Over-Laminate Clear Component Label 6.00" x 1.75"
C600X175SL1-OL


Over-laminate label, 1.75" H x 6.0" W (44.5mm x 152.4mm), no legend, clear laminate sheets, 250 labels/roll.
Color Clear
Material Laminate
Overall Width (In.) 6
Overall Width (mm) 152.4
Overall Height (In.) 1.75
Overall Height (mm) 44.5
Product Type Label
Application Additional Abrasion and UV Protection
Labels Per Roll 250
Legend Blank
Overall Size W x H (In.) 6.00 x 1.75
Type Label Overlaminate
RoHS Compliancy Status Compliant
Min. Order Qty. 250