infrastructure for a connected world

An image of Write-On Label, Vinyl Cloth, Blank (no lgd), 1.50" x 0.63", 14 pc/cd, 25 cds/pk, WH
PCWL-BL


Write-on label on card, 1.5" W x 0.63" H, blank (legend), vinyl cloth, white, 14 markers/card, 25 cards/package.
Material Vinyl Cloth
Legend BLANK
Overall Height (In.) 0.63
Overall Height (mm) 16
Overall Width (In.) 1.5
Overall Width (mm) 38.1
Color White
Number of Markers per Card 14
Overall Size W x H (In.) 1.50 x 0.63
Overall Size W x H (mm) 38.1 x 16.0
RoHS Compliancy Status Compliant
Min. Order Qty. 25