infrastructure for a connected world

An image of Field Polish LC Duplex Pot & Polish Style OM2/OM3/OM4 Connector, Black Housing with 3.0mm Black Boot
FLCDM3.0BL


Field Polish LC Duplex Pot & Polish Style OM2/OM3/OM4 Connector, Black Housing with 3.0mm Black Boot
Compatible Fiber Diameter (nm) NA
Overall Width (In.) NA
Overall Width (mm) NA
Overall Depth (In.) NA
Overall Depth (mm) NA
Overall Height (In.) NA
Overall Height (mm) NA
Maximum Connector Insertion Loss (dB) NA
Minimum Connector Return Loss (dB) NA
Cable Type 3.0mm
Part Features NA
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1