FLCDMC5HAQPre-Polished Keyed LC Duplex OptiCam OM2 Connector (Keyed H, Aqua) with 900um Black boot
|
Note | NA |
OM Obsolete Code | OBSOLETE |
Polish Type | Pre-Polished |
Fiber Type | OM2 |
Connection Type | Keyed LC |
Sub Brand | OptiCam |
Application | Maintenance or emergency restoration of secure fiber networks and retrofit/initial install of behind the wall (BTW) connections and the permanent side of interconnect and cross-connect patch fields. |
Body Style | Duplex |
Color | Aqua |
Boot Color | Black |
Backbone Color | Aqua |
Fiber Diameter (µm) | 50 |
Number of Fibers | null |
Outer Diameter (In.) | null |
Outer Diameter (mm) | 0.9 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Maximum Installation Temperature (°F) | 108 |
Minimum Operating Temperature (°C) | null |
Maximum Installation Temperature (°C) | 42 |
Minimum Operating Temperature (°F) | 32 |
Minimum Installation Temperature (°C) | 38 |
Minimum Installation Temperature (°F) | 100 |
Maximum Connector Insertion Loss (dB) | 0.3 |
Minimum Connector Return Loss (dB) | 20 |
Standards Met | RoHS compliant. Exceed TIA/EIA-568-B.3 requirements |
Product Type | Fiber Optic Connectors, Keyed LC OptiCam |
Part Features | NA |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498322173 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0028 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0284 |
Installation Documents | Keyed LC Fiber Optic System Matrix: FBKeyedLCMatrix--REV0--ENG | US English | 90 KB |
Installation Documents | Critical Steps for 250μm Coated Fiber OptiCam LC Termination: FS043 | US English | 60 KB |
Installation Documents | LC OptiCam Fiber Optic Connectors FS014C | US English | 1682 KB |
Specification Sheets | Specification Sheet - WW-FBSP30 (Keyed LC Opticam) 9-09 | US English | 205 KB |
Technical References | Optical Gel Characteristics Of Panduit® OptiCam® Connectors | US English | 173 KB |