infrastructure for a connected world

An image of NK LC Duplex Adapter Module (WH) Multimode
NKDLCMWH


NK module supplied with one LC Sr./Jr. SFF multimode duplex adapter with phosphor bronze split sleeves. White.
Overall Length (In.) NA
Overall Length (mm) NA
Nominal Diameter (mm) NA
Compatible Fiber Diameter (nm) NA
Maximum Installation Tension (N) NA
Maximum Installation Tension (lb) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Installation Temperature (°C) NA
Maximum Installation Temperature (°F) NA
Minimum Installation Temperature (°C) NA
Minimum Installation Temperature (°F) NA
Standards Met Compliant with TIA/EIA-604-10 (FOCIS-IO) and TIA/EIA-568-B.7
Adapter Color Electric Ivory
BMEcat - Halogen Free true
Module Color White
Part Features Provides an adapter split sleeve material option to fit specific network requirements
Split Sleeve Material Phosphor Bronze
RoHS Compliancy Status Compliant
Min. Order Qty. 1