infrastructure for a connected world

An image of White cable identification sleeve for 3mm duplex fiber cable, 1" Length, 100 per pack
NWSLC-7Y


The cable identification sleeve in white is for 3mm duplex fiber cable with labels S100X225YAJ (laser/inkjet), S100X225VAC (LS8E handheld printer), and S100X225VA1Y or S100X225VATY (thermal transfer printer). It is 1" long and made of flexible PVC. It comes in 100-piece packages.
Material Flexible PVC
Maximum Wire Outside Diameter (In.) NA
Maximum Wire Outside Diameter (mm) NA
Minimum Wire Outside Diameter (In.) NA
Minimum Wire Outside Diameter (mm) NA
Number of Labels NA
Color White
Number of Labels per Sheet NA
Number of Labels per Row NA
Print-On Area Height (In.) NA
Print-On Area Height (mm) NA
Print-On Area Width (In.) NA
Print-On Area Width (mm) NA
Overall Length (In.) 1
Overall Length (mm) 25.4
Overall Width (In.) 0.39
Overall Width (mm) 9.9
Thickness (mil) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Cable Type 3mm Duplex
Length (In.) 1.00
Compatible Printer Laser/Ink Jet
RoHS Compliancy Status Compliant
Min. Order Qty. 100