infrastructure for a connected world

An image of Yellow cable identification sleeve for 2mm simplex cable, 2" Length, 100 per pack
NWSLC2-2Y


The cable identification sleeve in yellow is for 2mm simplex cable with labels S200X150YAJ (laser/inkjet) and S200X150VATY (thermal transfer printer). It is 2" long and made of flexible PVC. It comes in 100-piece packages.
Material Flexible PVC
Color Yellow
Overall Length (In.) 2
Overall Length (mm) 50.8
Overall Width (In.) 0.28
Overall Width (mm) 7.1
Cable Type 2mm Simplex
RoHS Compliancy Status Compliant
Min. Order Qty. 100