infrastructure for a connected world

An image of Aqua cable identification sleeve for 2mm simplex cable, 2" Length, 100 per pack
NWSLC2-2Y-AQ


The cable identification sleeve in aqua is for 2mm simplex cable with labels S200X150YAJ (laser/inkjet) and S200X150VATY (thermal transfer printer). It is 2" long and made of flexible PVC. It comes in 100-piece packages.
Material Flexible PVC
Maximum Wire Outside Diameter (In.) NA
Maximum Wire Outside Diameter (mm) NA
Minimum Wire Outside Diameter (In.) NA
Minimum Wire Outside Diameter (mm) NA
Number of Labels NA
Color Aqua
Number of Labels per Sheet NA
Number of Labels per Row NA
Print-On Area Height (In.) NA
Print-On Area Height (mm) NA
Print-On Area Width (In.) NA
Print-On Area Width (mm) NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 0.28
Overall Width (mm) 7.1
Thickness (mil) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Cable Type 2mm Simplex
Length (In.) 2.00
Length (mm) 50.8
Maximum Cable Diameter (mm) NA
RoHS Compliancy Status Compliant
Min. Order Qty. 100