infrastructure for a connected world

An image of Orange cable identification sleeve for 3mm simplex cable, 2" Length, 100 per pack
NWSLC2-3Y


The cable identification sleeve in orange is for 3mm simplex cable with labels S200X150YAJ (laser/inkjet) and S200X150VATY (thermal transfer printer). It is 2" long and made of flexible PVC. It comes in 100-piece packages.
Material Flexible PVC
Color Orange
Overall Length (In.) 2
Overall Length (mm) 50.8
Overall Width (In.) 0.3
Overall Width (mm) 7.6
Cable Type 3mm Simplex
RoHS Compliancy Status Compliant
Min. Order Qty. 100