infrastructure for a connected world

An image of Orange cable identification sleeve for 3mm simplex cable, 1" Length, 100 per pack
NWSLC-3Y


The cable identification sleeve in orange is for 3mm simplex cable with labels S100X150YAJ (laser/inkjet), S100X150VAC (LS8E handheld printer), and S100X150VA1Y or S100X150VATY (thermal transfer printer). It is 1" long and made of flexible PVC. It comes in 100-piece packages.
Color Orange
For Use With Labels: S100X150YAJ (Laser/Inkjet), S100X150VAC (LS8E Hand-held Printer), S100X150VA1Y or S100X150VATY (Thermal Transfer Printer)
Material Flexible PVC
Standards Met RoHS Compliant
Number of Tags null
Overall Height (In.) 0
Overall Height (mm) 0
Overall Width (In.) 1.25
Overall Width (mm) 31.8
Overall Length (In.) 1
Overall Length (mm) 25.4
Maximum Cable Diameter (In.) 0.3
Maximum Cable Diameter (mm) 7.6
Minimum Cable Diameter (In.) null
Minimum Cable Diameter (mm) null
Compatible Cable Simplex
Compatible Printer Laser/Ink Jet
RoHS Compliancy Status Compliant
Min. Order Qty. 100